카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0257.41601605
KIPP USA
Handwheels
Disc Handwheels
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/handraeder/disc_handwheels/06263_asmtab.prj},{NB=K0257.41601605},{GR=4},{DX=16.000},{NDM=8.000},{D=45},{D1=160},{D3=25},{D4=25},{A=62.0},{A1=5.6},{H=28.0},{L=143.0},{L1=18.5},{L2=82.5},{L3=63.8},{B3=5},{T=18.3},{GEW=0.6044},{EAN=4059245062218},{XD=16.000},{XE=12.000},{TYP=2.000},{TYP1=1},{TAB=1},{TAB1=1},{GH=29.0},{GGD1=25.000},{GGD2=18.000},{GGL=70.500},{GGL1=25.000},{GGL2=13.000},{GGSW=15.000},{XA=0.000},{XB=0.000},{XC=0.000},{NDM1=0.000},{TYP2=20},{BESTKIPPUSA=K0257.41601605},{MATERIALK=Stahl},{AUSF=Nabe mit Nut},{AUSF1=ohne Querbohrung},{D2=16},{D5=M8},{D7=-},{H2=-},{ZEICHNUNG=Zeichnungsansichten},{INFO=},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 40
HELP_VARIABLE
Company
KIPP USA
Description
K0257 - Handwheels with revolving grip
Bill of material
K0257.41601605
BESTKIPPUSA
Order No.
K0257.41601605
K0257.41601605
MATERIALK
Component
Steel
GR
size
4
4
AUSF
version
Nabe mit Nut
Nabe mit Nut
AUSF1
version
ohne Querbohrung
ohne Querbohrung
D
diameter
45
45
mm
D1
diameter
160
160
mm
D2
diameter
16
16
D3
diameter
25
25
mm
D4
diameter
25
25
mm
D5
thread
M8
M8
D7
thread
-
-
A
Length
62.0
62.0
mm
A1
Length
5.6
5.6
mm
H
height
28.0
28.0
mm
H2
distance
-
-
L
Length
143.0
143.0
mm
L1
height
18.5
18.5
mm
L2
Length
82.5
82.5
mm
L3
Length
63.8
63.8
mm
B3
hub slot width P9
5
5
mm
T
hub slot depth
18.3
18.3
mm
GEW
Approx. weight
0.6044
0.6044
kg
ZEICHNUNG
Drawings
Drawing views
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245062218
4059245062218
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.