카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0711.12
KIPP USA
Joints
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/joints/23454_asmtab.prj},{NB=K0711.12},{D1=44.0},{D2=21.0},{L=85},{L1=26},{L2=16.0},{L3=24},{L4=43},{L5=34.5},{SW=41},{SW1=36},{SW2=18},{SW3=12},{RV=0.7},{ZZD=10.0},{GEW=0.4050},{EAN=4059245176601},{TYP1=5},{NDM=12.0},{XA=13.8},{XB=16.5},{XC=50.5},{XD=8.0},{XE=6.1},{XF=3.9},{XG=9.4},{XH=1.0},{XI=26.5},{XJ=6.0},{XK=3.1},{XL=25.4},{XM=18.9},{XN=6.9},{XO=18.2},{XP=29.0},{XQ=17.5},{XR=35.0},{XS=39.60},{XT=8.0},{NDM1=24},{ST=1.750},{BESTKIPPUSA=K0711.12},{D=M 12},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{PPATH=23454_schb.prj},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 10
HELP_VARIABLE
Company
KIPP USA
Description
K0711 - Quick fit couplings with angular and radial offset compensation
Bill of material
K0711.12
BESTKIPPUSA
Order No.
K0711.12
K0711.12
D
thread
M 12
M 12
mm
D1
Side-to-side dimension
44.0
44.0
mm
D2
diameter
21.0
21.0
mm
L
~ total length
85
85
mm
L1
Length
26
26
mm
L2
distance
16.0
16.0
mm
L3
thread length min.
24
24
mm
L4
Length
43
43
mm
L5
Length
34.5
34.5
mm
SW
width across flats
41
41
mm
SW1
width across flats
36
36
mm
SW2
width across flats
18
18
mm
SW3
width across flats
12
12
mm
RV
radial offset compensation X max.
0.7
0.7
mm
ZZD
permissible tensile and pressure load max.
10.0
10.0
kN
GEW
Approx. weight
0.4050
0.4050
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245176601
4059245176601
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.