카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1038.1045
KIPP USA
Machine & Fixture Components
connectors_for_profiles_and_profile_systems
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/maschine_vorrichtungselemente/connectors_for_profiles_and_profile_systems/10215_asmtab.prj},{NB=K1038.1045},{BESTKIPPUSA=K1038.1045},{TYP=B},{NUTB=10},{A=42},{A1=28},{A2=-},{D=17},{L=45},{L1=22.5},{GEW=0.0757},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245218288},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=0.0},{TYP1=2.000},{NDM=M8},{XB=3.000},{XC=5.800},{PPATH=10215_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1038 - Pin connector sets Type B
Bill of material
K1038.1045
BESTKIPPUSA
Order No.
K1038.1045
K1038.1045
TYP
Type
B
NUTB
slot width
10
10
mm
A
Length
42
42
mm
A1
distance
28
28
mm
A2
distance
-
-
mm
D
diameter
17
17
L
Length
45
45
mm
L1
22.5
22.5
GEW
Approx. weight
0.0757
0.0757
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
4059245218288
4059245218288
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.