카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1285.10512201
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/03099_21.prj},{NB=K1285.10512201(ENTSPANNT)},{D=12.0},{D2=20.0},{L=70.0},{L1=50.0},{L3=30.0},{B=18.0},{B1=6.0},{H=12.0},{SW1=20.0},{SW2=30.0},{FX30=3.0},{F1=20.0},{F2=60.0},{GEW=0.1809},{EAN=4059245318735},{TYP=1.0},{TYP1=2.0},{NDM=20.0},{XA=58.0},{XB=18.0},{XC=1.0},{XD=7.5},{XE=33.5},{XF=10.0},{XG=17.5},{XH=9.0},{XI=12.0},{XJ=10.0},{XK=57.5},{XL=41.0},{XM=28.0},{XN=12.0},{XO=18.0},{XP=23.2},{XR=15.1},{XS=17.0},{XT=15.0},{XU=2.0},{XV=3.0},{XW=10.2},{XX=4.0},{GS=1.5},{BESTKIPPUSA=K1285.10512201},{FORM=B},{AUSF=links},{D1=M20X1,5},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{POS=ENTSPANNT}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 48
HELP_VARIABLE
Company
KIPP USA
Description
K1285 - Cam action indexing plunger stainless steel, with stop
Bill of material
K1285.10512201
BESTKIPPUSA
Order No.
K1285.10512201
K1285.10512201
FORM
form
B
B
mm
AUSF
version
left
left
mm
POS
Position
slacked position
clamped positionclamped position
slacked position
clamped positionclamped position
D
diameter
12.0
12.0
mm
D1
thread
M20X1,5
M20X1,5
mm
D2
diameter
20.0
20.0
mm
L
Length
70.0
70.0
mm
L1
Length
50.0
50.0
mm
L3
Length
30.0
30.0
mm
B
width
18.0
18.0
N
B1
width
6.0
6.0
N
H
height
12.0
12.0
mm
SW1
width across flats
20.0
20.0
mm
SW2
width across flats
30.0
30.0
mm
FX30
chamfer
3.0
3.0
mm
F1
Spring force initial pressure F1 approx. N
20.0
20.0
mm
F2
Spring force final pressure F2 approx. N
60.0
60.0
mm
GEW
Approx. weight
0.1809
0.1809
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245318735
4059245318735
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099