카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0381.11680
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/07101.prj},{NB=K0381.11680},{L1=83.3},{L2=0.0},{D2=24.0},{D3=0.0},{L3=16},{L4=36.0},{KUGEL=12.0},{SW=14},{GEW=0.1573},{EAN=4059245134052},{NDM=16},{KDM=13.546},{DW0=0.000},{DW1=0.000},{TYP=1.000},{PSTOL=0.001},{XA=0.000},{XB=0.000},{XC=0.000},{XD=10.000},{XE=0.000},{TYP1=2.000},{BESTKIPPUSA=K0381.11680},{FORM=A},{AUSF=mit voller Kugel},{D1= M 16},{BELASTUNG=60},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,NOVONOX,KIPP_USA},{EOL=31.12.2099},{W=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 42
HELP_VARIABLE
Company
KIPP USA
Description
K0381 - Ball-end thrust screws with head stainless steel
Bill of material
K0381.11680
BESTKIPPUSA
Order No.
K0381.11680
K0381.11680
FORM
Form
A
A
AUSF
Version
with full ball
with full ball
W
Rotation angle
°
D1
Thread
M 16
M 16
L1
Length
83.3
83.3
mm
L2
Length
0.0
0.0
mm
D2
Diameter
24.0
24.0
mm
D3
Diameter
0.0
0.0
mm
L3
Length
16
16
mm
L4
Length
36.0
36.0
mm
KUGEL
Ball-Ø
12.0
12.0
mm
SW
Width across flats
14
14
mm
BELASTUNG
Belastbarkeit max. (nur bei statischer Belastung)
60
60
kN
GEW
Approx. weight
0.1573
0.1573
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245134052
4059245134052
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.