카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0661.105000
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/schnellspanner/horizontal_toggle_clamp/05904_2_asmtab.prj},{NB=K0661.1050000},{OH=86},{OG=67},{GEW=0.0800},{EAN=4059245432714},{OGG=1.610},{OGGG=0.000},{OG1=66.740},{OH1=86.340},{OLO=107.44997},{OLG=41.22986},{OHG=1.65000},{OHGG=0.000},{HUB=0.000},{SCHRL=25},{OL=5.200},{GR1=0},{GR=2},{TYPC=1},{TYPB=2},{TYPA=1},{TYP=1},{BESTKIPPUSA=K0661.105000},{FARBE=schwarzgrau RAL 7021},{LOCHBILD=2},{HANDKRAFT=100},{HALTEKRAFT=650},{HALTEKRAFT1=900},{SPANNKRAFT=550},{SPANNKRAFT1=620},{M=M5X25},{A=18},{A1=27},{A2=4.5},{A3=13.5},{A4=-},{B=16.8},{B1=27},{B2=13.2},{B3=9,2},{B4=-},{B5=2},{B6=22.5},{C=18},{C2=5,2},{D=5.5},{H=52,2},{H1=47,9},{L=125,7},{L1=41,8},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,,BLOHM},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
KIPP USA
Description
K0661 - Horizontal Toggle Clamps with straight foot and adjustable clamping spindle, stainless steel
Bill of material
K0661.105000
BESTKIPPUSA
Order No.
K0661.105000
K0661.105000
FARBE
Component
anthracite grey RAL 7021
anthracite grey RAL 7021
LOCHBILD
Hole arrangement
2
2
POS
Position holding arm
holding arm: closed
holding arm: open
holding arm: closed
holding arm: open
OH
Opening angle of holding arm ~
86
°
OG
Opening angle of handle ~
67
°
HANDKRAFT
hand force
100
100
N
HALTEKRAFT
Holding force F1
650
650
N
HALTEKRAFT1
Holding force F2
900
900
N
SPANNKRAFT
Clamping force F3
550
550
N
SPANNKRAFT1
Clamping force F4
620
620
N
M
Thread
M5X25
M5X25
mm
A
18
18
mm
A1
27
27
mm
A2
4.5
4.5
mm
A3
13.5
13.5
mm
A4
-
mm
B
16.8
16.8
mm
B1
27
27
mm
B2
13.2
13.2
mm
B3
9,2
9,2
mm
B4
-
-
mm
B5
2
2
mm
B6
22.5
22.5
mm
C
Height ~
18
18
mm
C2
5,2
5,2
mm
D
5.5
5.5
mm
H
Height ~
52,2
52,2
mm
H1
Height ~
47,9
47,9
mm
L
Length ~
125,7
125,7
mm
L1
Length ~
41,8
41,8
mm
GEW
Approx. weight
0.0800
0.0800
kg
INFO
Technical Information
정보
Info
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245432714
4059245432714
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.