카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1541.00500
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/schnellspanner/horizontal_toggle_clamp/k1541_asmtab.prj},{NB=K1541.005000},{OH=90},{OG=75},{A=15.9},{A1=23.8},{A3=11.1},{B=15.9},{B1=23.8},{B5=1.5},{C=9.7},{C1=3},{D=4.4},{H=17.3},{L=81.2},{L1=18.3},{GEW=0.0267},{EAN=4059245497096},{XA=75.70800},{XB=63.39450},{XC=4.000},{XD=7.300},{XE=6.200},{XF=2.000},{XG=20.000},{TYP=2.000},{TYP1=2.000},{TYP2=1},{TYP3=1},{BESTKIPPUSA=K1541.00500},{MATERIAL=Stahl},{M=M4X20},{HANDKRAFT=80},{HALTEKRAFTF1=500},{SPANNKRAFTF3=250},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1541_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1541 - Mini toggle clamp, horizontal with horizontal foot and fixed clamping spindle
Bill of material
K1541.00500
BESTKIPPUSA
Order No.
K1541.00500
K1541.00500
POS
Position
closed
open
closed
open
MATERIAL
material
Steel
Steel
OH
opening angle of holding arm
90
°
OG
opening angle of handle
75
°
A
distance
15.9
mm
A1
width
23.8
mm
A3
distance
11.1
mm
B
width
15.9
mm
B1
width
23.8
mm
B5
distance
1.5
mm
C
height
9.7
mm
C1
3
mm
D
width
4.4
mm
H
height
17.3
mm
L
Length
81.2
mm
L1
Length
18.3
mm
M
thread
M4X20
mm
HANDKRAFT
hand force FH
80
N
HALTEKRAFTF1
Holding force F1
500
N
SPANNKRAFTF3
Clamping force F3
250
N
GEW
Approx. weight
0.0267
0.0267
kg
BS
Description
정보
Infotext
INFO
Technical Information
정보
Info
ROHS
RoHS
Yes
EAN
EAN-Nr. Kipp
4059245497096
4059245497096
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.