카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1546.02400
KIPP USA
Toggle Clamps
Push-pull Clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/schnellspanner/push-pull_clamps/k1546_asmtab.prj},{NB=K1546.024000},{S=32},{OG=190},{A1=22.4},{A2=13.4},{B=30},{B1=57},{B2=42},{C1=25},{D=6.5},{D1=11},{H=85},{L=136},{L1=51.0},{L2=13.0},{L3=12},{R=60},{T=4.0},{GEW=0.3840},{EAN=4059245497171},{XA=180.00000},{XB=2.00000},{XC=6.000},{XD=20.000},{XE=0.000},{XF=29},{XG=10},{BESTKIPPUSA=K1546.02400},{M=M6},{M1=M20x1,5},{HANDKRAFT=150},{HALTEKRAFTF2=2400},{SPANNKRAFTF1=1200},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1546_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1546 - Push-pull toggle clamp with mounting bracket
Bill of material
K1546.02400
BESTKIPPUSA
Order No.
K1546.02400
K1546.02400
POS
Position
closed
open
closed
open
S
stroke
32
32
mm
OG
opening angle of handle
190
190
°
A1
width
22.4
22.4
mm
A2
distance
13.4
13.4
mm
B
width
30
mm
B1
width
57
57
mm
B2
distance
42
42
mm
C1
height
25
25
mm
D
diameter
6.5
6.5
mm
D1
diameter
11
11
mm
H
height
85
85
mm
L
Length
136
136
mm
L1
Length
51.0
51.0
mm
L2
Length
13.0
13.0
mm
L3
Length
12
12
mm
M
thread
M6
M6
mm
M1
thread
M20x1,5
M20x1,5
mm
R
Radius
60
60
mm
T
thickness
4.0
4.0
HANDKRAFT
hand force FH
150
150
N
HALTEKRAFTF2
Holding force F2
2400
2400
N
SPANNKRAFTF1
Clamping force F1
1200
1200
N
GEW
Approx. weight
0.3840
0.3840
kg
BS
Description
정보
Infotext
INFO
Technical Information
정보
Info
ROHS
RoHS
Yes
EAN
EAN-Nr. Kipp
4059245497171
4059245497171
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.