품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0059.0250
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{kipp_usa/schnellspanner/vertical_toggle_clamps/05716_asmtab.prj},{NB=K0059.0250 (0)},{OH1=95},{OH2=125},{OG1=70},{OG2=85},{A=19},{A1=35},{A2=8},{B=32},{B1=47},{B3=8.8},{C=32},{C1=17.5},{D=7.1},{H=175},{L=110},{L1=75},{HANDKRAFT=190},{F1=1000},{F2=2800},{GEW=0.4637},{EAN=4059245034536},{TYP=1.0},{NDM=8.0},{XA=60.000},{SW=13.0},{W3=105.000},{W4=60.000},{VERS=5.000},{VERS1=6.000},{VERS2=5.000},{VERS3=5.000},{XOG1=67.33866},{OL1=40.87544},{XOG2=80.84498},{OL2=24.61563},{BESTKIPPUSA=K0059.0250},{BESTBW=K0098.04},{M=M8x60},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{W=150},{W1=135},{XPOS='0','Haltearm geschlossen','1','Anschlag Position 1','2','Anschlag Position 2'},{PPATH=05716_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP USA
Description
K0059 - Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle
Bill of material
K0059.0250
BESTKIPPUSA
Order No.
K0059.0250
K0059.0250
POS
Position holding arm
Holding arm closed
Anschlag Position 1
Anschlag Position 2
Holding arm closed
Anschlag Position 1
Anschlag Position 2
°
OH1
opening angle of holding arm, position 1
95
95
mm
OH2
opening angle of holding arm, position 2
125
125
mm
OG1
opening angle of handle, position 1
70
mm
OG2
opening angle of handle, position 2
85
85
mm
A
distance
19
19
mm
A1
Length
35
35
mm
A2
distance
8
8
mm
B
distance
32
32
mm
B1
width
47
47
mm
B3
width
8.8
8.8
mm
C
height
32
32
mm
C1
height
17.5
17.5
mm
D
diameter
7.1
7.1
mm
H
height
175
175
mm
L
Length
110
110
mm
L1
Length
75
75
mm
M
clamping spindles
M8x60
M8x60
HANDKRAFT
hand force
190
190
N
F1
Holding force
1000
1000
mm
F2
Holding force
2800
2800
mm
GEW
Approx. weight
0.4637
0.4637
kg
INFO
Technical Information
정보
Info
mm
BS
Description
정보
Infotext
mm
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245034536
4059245034536
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.