VGC4202-IN-20SER-
Versa Products
V Series
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{versaproducts/v_series/v_series_asmtab.prj},{NB=VGC4202-IN-20SER-},{ADL=G},{ADR=C},{F=4},{VPS=2},{BD=0},{SD=2},{CAL=},{AOL=-IN},{CAR=},{PBC=},{AOR=},{SOL=-20SER},{SOR=},{POWL=},{POWR=},{CONL=},{CONR=},{POTL=},{POTR=},{EXAL=},{EXAR=},{MOL=},{MOR=},{SEAL=},{GREASE=},{VF=},{PPATH=v_series_asmtpl.prj},{DESC=VERSA V-SERIES DIRECTIONAL CONTROL VALVE},{M=Air - Inert Gas },{M1=Natural Gas},{V=Please consult sales for available voltages},{BM=BRASS}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Versa Products
Description
V series - Valves
Bill of material
VGC4202-IN-20SER-
PN
Model No.
VGC-4202-
ADL
Actuating Device Left
Solenoid-Pilot/2 position (G)
Spring centering (B)
Cam (C)
Spring Centering-pull (D)
Spring Centering-push (E)
Pedal (F)
Hand Lever-offset (H)
Palm Button (I)
Pilot-Spring Centering (J)
Differential Pilot Return (K)
Hand Lever-centerline (L)
Non-return Device (N)
Pressure Pilot/2 position (P)
Reverse Spring Return (R)
Spring Return (S)
Treadle (T)
Three-Detent (U)
Diaphragm-Pilot/2 position (W)
Solenoid-Pilot Spring Centering (X)
Diaphragm-Pilot Spring Centering (Y)
Two-Detent (Z)
Solenoid-Pilot/2 position (G)
Spring centering (B)
Cam (C)
Spring Centering-pull (D)
Spring Centering-push (E)
Pedal (F)
Hand Lever-offset (H)
Palm Button (I)
Pilot-Spring Centering (J)
Differential Pilot Return (K)
Hand Lever-centerline (L)
Non-return Device (N)
Pressure Pilot/2 position (P)
Reverse Spring Return (R)
Spring Return (S)
Treadle (T)
Three-Detent (U)
Diaphragm-Pilot/2 position (W)
Solenoid-Pilot Spring Centering (X)
Diaphragm-Pilot Spring Centering (Y)
Two-Detent (Z)
ADR
Actuating Device Right
Cam (C)
Solenoid-Pilot/2 position (G)
Hand Lever-offset (H)
Palm Button (I)
Differential Pilot Return (K)
Hand Lever-centerline (L)
Pressure Pilot/2 position (P)
Spring Return (S)
Diaphragm-Pilot/2 position (W)
Solenoid-Pilot Spring Centering (X)
Cam (C)
Solenoid-Pilot/2 position (G)
Hand Lever-offset (H)
Palm Button (I)
Differential Pilot Return (K)
Hand Lever-centerline (L)
Pressure Pilot/2 position (P)
Spring Return (S)
Diaphragm-Pilot/2 position (W)
Solenoid-Pilot Spring Centering (X)
F
Type of Valve
4 Way
4 Way
VPS
Valve Port Size
1/8" NPT
1/4" NPT
3/8" NPT
1/2" NPT
3/4" NPT
1" NPT
1/8" NPT
1/4" NPT
3/8" NPT
1/2" NPT
3/4" NPT
1" NPT
BD
Body Detail
Side ported-Expilot
Side ported-Inpilot
Side ported-Expilot
Side ported-Inpilot
SD
Spool Details (Flow pattern)
Normally Open
Normally Open
CAL
Combination Actuators Left
N/A
N/A
AOL
Actuator Orientation Left
In-Line
Upright
In-Line
Upright
CAR
Combination Actuators Right
N/A
N/A
PBC
Palm Button Color
AOR
Actuator Orientation Right
Normal Duty Standard
Normal Duty Parallel (226)
Heavy Duty Standard (18S)
Heavy Duty Parallel (18S-226)
Normal Duty Standard
Normal Duty Parallel (226)
Heavy Duty Standard (18S)
Heavy Duty Parallel (18S-226)
SOL
Solenoid Options Left
Ordinary Location (20 series)
Ordinary Location (50 series)
XISC
XDAS
XDAT
XDBS
XDBT
XIFA
XIFF
XISX
XISX4
XISX6
XMAA
XMAF
XMFA
XMFE
XMFF
XMFG
XMAG
XMAE
XN
XT
XV
XX (20 series)
XX (50 series)
Ordinary Location (20 series)
Ordinary Location (50 series)
XISC
XDAS
XDAT
XDBS
XDBT
XIFA
XIFF
XISX
XISX4
XISX6
XMAA
XMAF
XMFA
XMFE
XMFF
XMFG
XMAG
XMAE
XN
XT
XV
XX (20 series)
XX (50 series)
SOR
Solenoid Options Right
N/A
N/A
CONL
Connection Options Left
24" Wire Leads
48" Wire Leads (CB)
72" Wire Leads (CD)
120" Wire Leads (CE)
48" Wire Leads (CG)
PG9 Cable Gland (HC)
1/2” NPT Conduit Hub (HCC)
Grommeted Housing (243)
Class H Coil (HT)
Upright Style Solenoid (U)
24" Wire Leads
48" Wire Leads (CB)
72" Wire Leads (CD)
120" Wire Leads (CE)
48" Wire Leads (CG)
PG9 Cable Gland (HC)
1/2” NPT Conduit Hub (HCC)
Grommeted Housing (243)
Class H Coil (HT)
Upright Style Solenoid (U)
CONR
Connection Options Right
N/A
N/A
EXAL
Exhaust Adapters Left
N/A
Dustproof Nut (14)
Nylon solenoid vent dust nut (C14)
Solenoid vent, Water proof nut (D14)
1/4" Threaded Solenoid Exhaust (H)
1/4" NPT Solenoid vent (HE)
1/8" Threaded Solenoid Exhaust (H2)
1/8" NPT Solenoid vent (H2E)
Silencer/Dustproof Nut (K14)
N/A
Dustproof Nut (14)
Nylon solenoid vent dust nut (C14)
Solenoid vent, Water proof nut (D14)
1/4" Threaded Solenoid Exhaust (H)
1/4" NPT Solenoid vent (HE)
1/8" Threaded Solenoid Exhaust (H2)
1/8" NPT Solenoid vent (H2E)
Silencer/Dustproof Nut (K14)
EXAR
Exhaust Adapters Right
N/A
N/A
MOL
Manual Override Left
N/A
Guarded (G)
Guarded-locking (G5R)
Unguarded (M)
Unguarded-locking (M5R)
N/A
Guarded (G)
Guarded-locking (G5R)
Unguarded (M)
Unguarded-locking (M5R)
MOR
Manual Override Right
N/A
N/A