NYR4083W2A1NMNNENNDX
Eaton Air Circuit Breakers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{eatonacb/nrx_nf_rf_ul_asmtab.prj},{NB=NYR4083W2A1NMNNENNDX},{LANG=English},{PPATH=assemblies/nrx_nf_rf_ul_asmtpl.prj},{RS=UL489},{FR=50/60Hz},{TUP=PXR trip unit},{OP=},{OT=(0.4-1.0)xIn},{LDT=0.5-24s},{SDPS=},{SDPLSD=(1.5-10)xIr},{SDTF=0-0.5s},{SDTC=0.1-0.5s},{IPI=},{IPLI=OFF, (2-15)xIn},{GFP=},{GEFA=(0.2-1.0)xIn},{GEP=OFF, (0.2-1.0)xIn},{SDTFTG=0.1-0.5s},{SDTCTG=0.1-0.5s},{MMPA=},{CONF=Breaker},{AO=Automatic Breaker},{STND=Y},{POLES=3},{FCC=08},{FRAME=N},{VOLT=480V},{IC=R4},{HST=-},{BM=W},{LLCONF=Primary Disconnect},{TU=2A},{CR=1},{ST=N},{MO=M},{SR=No spring release},{LCS=No LCS},{OR=None},{AS=E},{STB=Blocks as required for options},{TI=None},{RR=None},{PB=No},{KL=None},{OC=No},{SF=X},{CTC=-},{CAS=},{CS=-},{SO=-}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Eaton Air Circuit Breakers
Description
NRX UL Series - Air Circuit Breakers
Bill of material
NYR4083W2A1NMNNENNDX
CN
Catalog number
NYR4083W2A1NMNNENNDX
CONF
Take-off Type
Breaker
Breaker + Cassette
Cassette Only
Breaker
Breaker + Cassette
Cassette Only
AO
Auto/Non Auto options
Automatic Breaker
Non-Automatic Switch
Automatic Breaker
Non-Automatic Switch
STND
Industry Standard & Device
UL 489 with PXR
UL 489 with PXR
POLES
Poles and Phasing
Three-pole
Four-pole
Three-pole
Four-pole
FCC
Frame Continuous Current
800A
1200A
1600A
2000A
2500A
3000A
800A
1200A
1600A
2000A
2500A
3000A
FRAME
Frame Size/Type
NF
RF
NF
RF
VOLT
Voltage Rating
480V
240V
600V
480V
240V
600V
IC
Interrupting Current
42kA
50kA
65kA
42kA
50kA
65kA
HST
High Short Time
-
(30 cycle) Withstand
-
(30 cycle) Withstand
BM
Breaker Mounting
Drawout
Drawout with Cell Sw Prov
Fixed Rear Connected
Fixed Front Connected
Hybrid - TRBF
Hybrid - TFBR
Drawout
Drawout with Cell Sw Prov
Fixed Rear Connected
Fixed Front Connected
Hybrid - TRBF
Hybrid - TFBR
LLCONF
Breaker Line & Load Terminal Configuration
Primary Disconnect
Primary Disconnect
TU
Trip Unit Type
PXR20 LSI
PXR20 LSI with MODBUS
PXR20 LSI with MODBUS & ARMS
PXR 20 LSI with ARMS
PXR20 LSIG
PXR20 LSIG with MODBUS
PXR20 LSIG with ARMS
PXR20 LSIG with MODBUS & ARMS
PXR25 LSI with MODBUS
PXR25 LSI with MODBUS & ARMS
PXR25 LSIG with MODBUS
PXR25 LSIG with MODBUS & ARMS
PXR20 LSI
PXR20 LSI with MODBUS
PXR20 LSI with MODBUS & ARMS
PXR 20 LSI with ARMS
PXR20 LSIG
PXR20 LSIG with MODBUS
PXR20 LSIG with ARMS
PXR20 LSIG with MODBUS & ARMS
PXR25 LSI with MODBUS
PXR25 LSI with MODBUS & ARMS
PXR25 LSIG with MODBUS
PXR25 LSIG with MODBUS & ARMS
CR
Current Rating
200
250
300
400
500
600
800
200
250
300
400
500
600
800
ST
Shunt trip
No shunt trip
110–127 Vac/Vdc
208–250 Vac/Vdc
24 Vdc
48 Vdc
60 Vdc
No shunt trip
110–127 Vac/Vdc
208–250 Vac/Vdc
24 Vdc
48 Vdc
60 Vdc
MO
Motor operator
Manually operated
110–125 Vac/dc
110–125 Vdc
208–250 Vac/dc
220–250 Vdc
24 Vdc
48 Vdc
60 Vdc
Manually operated
110–125 Vac/dc
110–125 Vdc
208–250 Vac/dc
220–250 Vdc
24 Vdc
48 Vdc
60 Vdc
SR
Spring release
No spring release
110-127 Vac/Vdc
208-250 Vac/Vdc
24 Vdc
48 Vdc
60 Vdc
No spring release
110-127 Vac/Vdc
208-250 Vac/Vdc
24 Vdc
48 Vdc
60 Vdc
LCS
Latch check switch
No LCS
No LCS
OR
UVR or Second Shunt Trip
None
UVR - 110-125 Vac/Vdc
UVR - 220-250 Vac/Vdc
UVR - 24 Vdc
UVR - 48 Vdc
UVR - 60 Vdc
None
UVR - 110-125 Vac/Vdc
UVR - 220-250 Vac/Vdc
UVR - 24 Vdc
UVR - 48 Vdc
UVR - 60 Vdc
AS
Auxiliary switch
No auxiliary switches
2 Form C
4 Form C
No auxiliary switches
2 Form C
4 Form C
LANG
Label language
English
STB
Secondary terminal blocks
Blocks as required for options
Full complement of blocks
Blocks as required for options
Full complement of blocks
TI
Trip indicator and bell alarm
None
Indicator
Indicator with 2-Form C Contacts
Indicator w/interlock
Indicator w/interlock with 2-Form C Contacts
None
Indicator
Indicator with 2-Form C Contacts
Indicator w/interlock
Indicator w/interlock with 2-Form C Contacts
RR
Remote reset
None
None
PB
Pushbutton padlock cover
No
Yes (plastic/plastic)
Yes (metal/metal)
No
Yes (plastic/plastic)
Yes (metal/metal)
KL
Key lock provision
None
-
None
-
OC
Operations counter
No
Provided
No
Provided
SF
Special Features
No on-board metering taps
No on-board metering taps
CTC
Cassette Line & Load Terminal Connections
-
-
CAS
Cassette Accessory Switch (Cell Switch)
-
-
CS
Cassette Shutters
-
-
SO
Shipping Options for Drawout and Terminals for Fixed
-
-