目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBS50-28x32
KBK Antriebstechnik
Locking Devices / Shrink Discs / Locking Elements
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kbk/locking_devices_shrink_discs_locking_elements/kbs_50_asmtab.prj},{NB=KBS50-28x32},{D=28},{DD=32},{T=86.0},{L=6.3},{L1=5.3},{PW=115},{PN=100},{FA=36000},{CNSMASSEXACT=0.0090},{CNSSTDDTIME=from stock},{VERS=18},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbs50_technical_data_sheet_english.pdf},{INFO2X=../commonpool/rust_protection_for_shaft_hub_connections.pdf},{INFO3X=kbs50_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{PPATH=kbs_50/kbs_50_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 36
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBS 50 - Locking Element
Bill of material
KBS50-28x32
D
Inner Diameter
28
28
mm
DD
Outer Diameter
32
32
mm
T
Torque
86.0
86.0
Nm
L
Length
6.3
6.3
mm
L1
Length
5.3
5.3
mm
PW
Surface Pressure on Shaft
115
115
N/mm^2
PN
Surface Pressure on Hub
100
100
N/mm^2
FA
Required Tension Force
36000
36000
N
CNSMASSEXACT
Mass
0.0090
0.0090
kg
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information
Product Information
INFO3
Operating / Installation Instruction
Product Information