目錄: MecVel
Created: 29.06.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MecVel
ALI3-FCM/0050/0/M02/CC-24-61,5-5000/M0/2FCM0/P1/A1
MecVel
ALI3
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{mecvel/ali3/ali3_fcm_cc_asmtab.prj},{NB=ALI3-FCM/50/0/M02/CC-24-61,5-5000//0/2FCM0//P1/A1////},{IDNR=ALI3-FCM},{CM=No},{C=50},{CC=0},{CX=[50:655]},{VS=M02},{FMAX=3600},{VEL=25},{GRM=61,5},{RPM=5000},{MOT=CC},{MOTX=0},{TS1=CC-24-61,5-5000},{TENSIONEX='12','24'},{OM=0},{ENC=},{DA=},{FCM=2FCM0},{AP=P1},{AA=A1},{AAX1= 1, 'A1',0,'A0', 2, 'A2', 3, 'A3', 4, 'A4',5,'A5', 6, 'A6', 7, 'A7',8,'A8'},{AAX2= 1, 'A1',0,'A0', 2, 'A2'},{OPZ=},{OPZ2=},{OPZ3=},{OPZ5=},{PPATH=ali3_fcm_cc_asm_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
MecVel
Description
ALI3-FCM-DC - Actuator with magnetic limit switches - DC motor
Bill of material
ALI3-FCM/0050/0/M02/CC-24-61,5-5000/M0/2FCM0/P1/A1
IDNR
Type of actuator
ALI3-FCM
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
確定
CC
Stroke
mm
Enter value for CC
Stroke
mm
cm
inch
ft
確定
VS
Version
M02
M02
FMAX
3600
3600
N
VEL
Speed
25
25
mm/s
GRM
Gr. motor
61,5
RPM
5000
rpm
MOT
Motor
CC
TS1
Voltage
24 V
12 V
24 V
12 V
V
TIPOY
-
OM
Motor position
M0
M1
M0
M1
ENC
Encoder
No
Si
No
Si
ENCX
Encoder
-
DA
Antirotation
No
Yes
No
Yes
FCM
Limit switches
2FCM0
2FCM1
2FCM2
2FCM0
2FCM1
2FCM2
FCMXX
2 Reed NC sensors (3 sensors available only with stroke > 100 mm)
mm
AP
Rear end position
P1
P2
P1
P2
AA
Frontend
A1
A3
A4
A7
A1
A3
A4
A7
OPZ
Stainless steel
No
Si
No
Si
OPZX
Inox notes
-
OPZ2
Painting
No
Yes
No
Yes
OPZ2X
Painting notes
-
OPZ3
Safety nut
No
Yes
No
Yes
OPZ5
Viton seals
No
Yes
No
Yes