您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: NITTO KOHKI
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NITTO KOHKI
For Low Pressure Air (One-way shut-off)
NITTO KOHKI
Cupla
Powered by
CAD模型選擇
Micro CUPLA with Tube Fitting, Body Material Brass
22.07.2022
Small CUPLA / Small CUPLA with Tube Fitting
22.07.2022
Super CUPLA / Super CUPLA with Tube Fitting
22.07.2022
Hi CUPLA 20/30/40, Body Material Steel
22.07.2022
Hi CUPLA 400/600/800, Body Material Steel
22.07.2022
Hi CUPLA BL, Body Material Steel
22.07.2022
Hi CUPLA 200
22.07.2022
Nut CUPLA, Body Material Steel
22.07.2022
Nut CUPLA 200
22.07.2022
Rotary Nut CUPLA
22.07.2022
Lock CUPLA 200
22.07.2022
Hi CUPLA Two Way
22.07.2022
Full-Blow CUPLA
22.07.2022
Purge Hi CUPLA PVR
22.07.2022
Purge Hi CUPLA 20/30/40
22.07.2022
Purge Hi CUPLA 400/600
22.07.2022
Purge Line CUPLA
22.07.2022
Rotary Line CUPLA RE/RT
22.07.2022
Line CUPLA 200T/200L/200S
22.07.2022
Rotary Full-Blow Line CUPLA
22.07.2022
Rotary Plug
22.07.2022
Twist Plug
22.07.2022
Purge Plug
22.07.2022
NK Cupla Hose
22.07.2022
NK Cupla Coil Hose
22.07.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎