IMH-0-80x25AM-ANNN-ANNN-O
Peninsular Cylinder
Air Cylinders
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{peninsularcylinders/air_cylinders/imh_asmtab.prj},{NB=IMH-0-80x25AM-ANNN-ANNN-O},{BORE=80},{RD=25},{AM=40},{XVCTR1=110.0},{B=45},{CB=50},{CD=16},{D=21},{DDMAX=10},{DDMIN=8.376},{E=105},{EH=94.5},{G=48},{L=128},{LD=20},{MR=17},{P=96},{RR=72.0},{T=16},{U=4},{UB=90},{VD=35},{WH=46},{XD=210},{Y=62},{FT=36},{H=16.0},{F=8},{SPL=1.02500000},{STRK2D=0.000},{X2D=150},{LEPR2D=50.000},{LST2D=50.000},{BD=36.000},{DIST=10.0},{SERIE=IMH},{KK=M20 X 1.5},{DD=M10},{EE=3/8},{AS=Call Peninsular},{RBC=Call Peninsular},{SPREXT=Call Peninsular},{MNT=0},{STRK=25},{PRM=},{PT=A},{PF=11},{PR=11},{CCF=0},{CF=0},{CCR=0},{CR=0},{DRE=},{SWT=0},{SWTPF=},{SWTPR=},{EPR=},{LEPR=0.00},{ST=},{LST=0.000},{XV=0.00},{SR=},{VT=},{NREC=},{RNREC=},{REA=},{TMA=},{AC=},{ACR=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Peninsular Cylinder
Description
IMH - Metric Steel Heavy Duty Air Cylinders
Bill of material
IMH-0-80x25AM-ANNN-ANNN-O
PN
Part Number
IMH-0-80x25AM-ANNN-ANNN-O
IMH-0-80x25AM-ANNN-ANNN-O
BORE
Bore Size (in mm)
80
80
mm
MNT
Mounting Style (For Intermediate Trunnion Mount-Specify XV Under Configurable Options Below)
IMH 0 No Mount
IMH 3 Detachable Rear Clevis (MP2)
IMH 4 Detachable Front Flange (MF1)
IMH 5 Detachable Rear Flange (MF2)
IMH 6 Center Trunnion (MT4)
IMH 8 Head Tie Rod Extended (MX3)
IMH 11 Cap Tie Rod Extended (MX2)
IMH 12 Head & Cap Tie Rod Extended (MX1)
IMH 13 Detachable Front Angle Foot Mount (MS1)
IMH 21 Cap Detachable Eye (MP4)
IMH 30 Cap Detachable Spherical Eye (MP6)
IMH 31 Detachable Head Clevis (MP7)
IMH 0 No Mount
IMH 3 Detachable Rear Clevis (MP2)
IMH 4 Detachable Front Flange (MF1)
IMH 5 Detachable Rear Flange (MF2)
IMH 6 Center Trunnion (MT4)
IMH 8 Head Tie Rod Extended (MX3)
IMH 11 Cap Tie Rod Extended (MX2)
IMH 12 Head & Cap Tie Rod Extended (MX1)
IMH 13 Detachable Front Angle Foot Mount (MS1)
IMH 21 Cap Detachable Eye (MP4)
IMH 30 Cap Detachable Spherical Eye (MP6)
IMH 31 Detachable Head Clevis (MP7)
STRK
Stroke (in mm)
mm
Enter value for STRK
Stroke (in mm)
mm
cm
inch
ft
確定
RD
Piston Rod Diameter (in mm)
25
25
mm
PRM
Piston Rod Material
Chrome Plated Only 85 KSI
Induction Hardened Chrome Plated IHCP 1045 Steel
17-4 Chrome Plated Stainless Steel
Nitro Rod
Chrome Plated Only 85 KSI
Induction Hardened Chrome Plated IHCP 1045 Steel
17-4 Chrome Plated Stainless Steel
Nitro Rod
KK
Standard Male Rod Thread
M20 X 1.5
M20 X 1.5
AM
Standard Male Rod Thread - Length
40
40
mm
PT
Port Type
NPT Air Supply Port
BSP Air Supply Port (G-port)
NPT Air Supply Port
BSP Air Supply Port (G-port)
PF
Front Port Location
1
2
3
4
1 and 2
1 and 3
1 and 4
2 and 3
2 and 4
3 and 4
1, 2 and 3
1, 2 and 4
1, 3 and 4
2, 3 and 4
1, 2, 3 and 4
1
2
3
4
1 and 2
1 and 3
1 and 4
2 and 3
2 and 4
3 and 4
1, 2 and 3
1, 2 and 4
1, 3 and 4
2, 3 and 4
1, 2, 3 and 4
PR
Rear Port Location
1
2
3
4
1 and 2
1 and 3
1 and 4
2 and 3
2 and 4
3 and 4
1, 2 and 3
1, 2 and 4
1, 3 and 4
2, 3 and 4
1, 2, 3 and 4
1
2
3
4
1 and 2
1 and 3
1 and 4
2 and 3
2 and 4
3 and 4
1, 2 and 3
1, 2 and 4
1, 3 and 4
2, 3 and 4
1, 2, 3 and 4
CCF
Front End Cap Adjustable Cushion Required
No
Yes
No
Yes
CF
Front End Cap Adjustable Cushion Screw Location
N/A
N/A
CCR
Rear End Cap Adjustable Cushion Required
No
Yes
No
Yes
CR
Rear End Cap Adjustable Cushion Screw Location
N/A
N/A
DRE
Double Rod End Cylinder
Without Double Rod End
With Double Rod End
Without Double Rod End
With Double Rod End
EPR
Extended Piston Rod
Without Extended Piston Rod
With Extended Piston Rod
Without Extended Piston Rod
With Extended Piston Rod
LEPR
Extended Piston Rod (in mm)
0.00
0.00
mm
ST
Stop Tube Required
Without Stop Tube
With Stop Tube
Without Stop Tube
With Stop Tube
LST
Stop Tube Length (in mm)
0.000
0.000
mm
XV
Specify XV Dimension (IMH6 Mounting Style Only)
0.00
0.00
mm
SR
Rod Scraper Ring
Without Scraper Ring
With Scraper Ring
Without Scraper Ring
With Scraper Ring
VT
Viton Seals
Without Viton Seals
With Viton Seals
Without Viton Seals
With Viton Seals
NREC
Metric Rod-End Clevis (with Pin Attached)
Without Rod End Clevis
IF80-77
Without Rod End Clevis
IF80-77
RNREC
Rear Metric Rod-End Clevis (with Pin Attached)
N/A
N/A
REA
Rear End Accessories
N/A
N/A
TMA
Trunion Mounting Accessories
N/A
N/A
AC
Alignment Coupler Accessories
Without Alignment Coupler
IF200-79
Without Alignment Coupler
IF200-79
ACR
Rear Alignment Coupler Accessories
N/A
N/A
AS
Adjustable Stroke
Call Peninsular
RBC
Rod Boot Cover
Call Peninsular
SPREXT
Spring Extend
Call Peninsular
SPRRET
Spring Retract
Call Peninsular
NRPR
Non-Rotatable Piston Rod
Call Peninsular