AS2001F-07T
SMC
bp3_flow_control_equipment
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp3_flow_control_equipment/as_1f_t_inch.prj},{NB=AS2001F-07T},{GUI=AS2001F-07T},{MODEL1=AS2001F-07T},{OMSC=},{D=1/4},{DD=6.350},{D1=13.2},{D2=12.3},{D3=7.0},{L1=52.2},{L2=7.1},{L3=33.7},{L4=1.5},{M1=17.0},{CNSMASSEXACT=19},{A1=12.000},{A2=7.350},{B1=14.800},{B2=2.260},{C=1.500},{A3=12.100},{A4=3.050},{B3=10.000},{CC=0.400},{H=10.000},{S=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
SMC
Description
AS_1F-T (Inch) - Tamper Proof Speed Controller With One-touch Fitting/In-line Type
Bill of material
AS2001F-07T
GUI
AS2001F-07T
AS2001F-07T
MODEL
Model
AS2001F-07T
AS2001F-07T
OMSC
Made to order
(-) None
(-X12) Lubricant: Vaseline
(-X214) Throttle Valve (Without Check Valve)
(-X21) Grease-free (Seal: Fluorine Coated) + Throttle Valve (Without Check Valve)
(-) None
(-X12) Lubricant: Vaseline
(-X214) Throttle Valve (Without Check Valve)
(-X21) Grease-free (Seal: Fluorine Coated) + Throttle Valve (Without Check Valve)
D
1/4
1/4
D1
13.2
13.2
mm
D2
12.3
12.3
mm
D3
7.0
7.0
mm
L1
52.2
52.2
mm
L2
7.1
7.1
mm
L3
33.7
33.7
mm
L4
1.5
1.5
mm
M1
17.0
17.0
mm
CNSMASSEXACT
Mass
19
19
g