目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
DS6440-1G-06
TPC Global
方向控制阀
DS6000
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{tpc_global/direc_contr_valve/ds6000/ds6440.prj},{NB=DS6440-1G-06},{IDNR=},{VOLTAGE=1},{EE=G}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
TPC Global
描述
DS6440 - Rubber Seal 5 Port Solenoid Valve / 3 Position / Exhaust Center Type
明细表
DS6440-1G-06
IDNR
Ident number
VOLTAGE
Rated Voltage
AC 110V(50/60HZ)
AC 220V(50/60HZ)
AC 120V(50/60HZ)
AC 240V(50/60HZ)
DC 24V
DC 12V
AC 110V(50/60HZ)
AC 220V(50/60HZ)
AC 120V(50/60HZ)
AC 240V(50/60HZ)
DC 24V
DC 12V
EE
Electrical Entry
Gromat
DIN Type Terminal (Standard)
DIN Type Terminal (Lamp included)
DIN Type Terminal (Lamp, Serge protect circuit included)
Gromat
DIN Type Terminal (Standard)
DIN Type Terminal (Lamp included)
DIN Type Terminal (Lamp, Serge protect circuit included)