目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
277-131
WAGO
PG 08 - Lightning connectors
Series 277
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wago/pg08/serie277/0277-0131_0999-0962.prj},{NB=277-131},{BESTNR=277-131},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=1.5 - 2.5},{QUERSCHNITT2=16 - 14},{ABISOLIERLAENGE=11 - 12},{SPANNUNG=400},{BEMESSSTOSSSPG=4},{VERSCHMUTZGRAD=2},{STROM=16},{P=5},{HOEHE=31.40},{BREITE=30.00},{TIEFE=40.00},{FARBE=weiß},{RGB=1,1,1,0},{GEWICHT=33.800},{ECLASS71=27-44-03-14},{LINKDE=http://www.wago.com/de/p/277-131},{LINKEN=http://www.wago.com/global/p/277-131}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
WAGO
Description
277-131 - Female connector without fixing element 5 pole with moulded pole marking
Bill of material
277-131
BESTNR
Item-No.
277-131
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1.5 - 2.5
mm²
QUERSCHNITT2
Cross section
16 - 14
AWG
ABISOLIERLAENGE
Strip length
11 - 12
mm
SPANNUNG
Measured voltage
400
V
BEMESSSTOSSSPG
Rated impulse voltage
4
kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
16
A
P
No. of poles
5
HOEHE
Height
31.40
mm
BREITE
Width
30.00
mm
TIEFE
Depth
40.00
mm
FARBE
Color
weiß
GEWICHT
Weight
33.800
g
ECLASS71
eCl@ss 7.1
27-44-03-14