目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WISKA MMU 16 10062145
WISKA
Brass accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wiska/messing_zubehoer/mmu.prj},{NB=MMU 16 10062145},{CNSORDERNO=10062145},{TYP=MMU 16},{D=PG16},{DX=22.500},{TL=3.0},{SW=26},{E1=29.0},{CNSMAT=Brass nickel-plated},{CNSQUANTITY=100},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10062145/mmu-16.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10062145/mmu-16.html},{WEIGHT=0.005}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
WISKA
Description
MMU - Locknuts, MMU, PG
Bill of material
WISKA MMU 16 10062145
CNSORDERNO
WISKA Order-No.
10062145
10062145
TYP
WISKA Type
MMU 16
MMU 16
D
Connection thread size
PG16
PG16
mm
TL
Total length
3.0
3.0
mm
SW
Key width
26
26
mm
E1
Width across corners
29.0
29.0
mm
CNSMAT
material
Brass nickel-plated
CNSQUANTITY
Packing unit
100
100
VPE
INFO
Website
HTML
WEIGHT
Weight
0.005
0.005
kg