Infrared exposed urinal flush valves SCHELLTRONIC, DN 15
Battery operation. Configurable via SCHELL Single Control SSC. Scope of delivery
- Exposed urinal flush valve
- Infrared sensor electronics, programmable
- 6 V solenoid valve with pre-filter
- Isolating valve
- 4x AAA alkaline battery 1.5 V
- Urinal internal connector
- Push rosette Ø 80 mm
- Flush pipe Ø 18 mm x 193 mm
Technical data
- Setting options via SSC
- Sensor range (short/medium/long)
- Flush time (1-15 s)
- Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h)
- Pre-flush (off/1 s, lockout time 5-60 min after last flush)
- Automatic stadium program (off/1 s per user, main flush 20-60s after last use)
- Odour trap flush (off/1-240 h after last flush)
- Energy saving mode (off/1-254 h after last flush)
- Setting options via short range reflex
- Sensor range (short/medium/long)
- Stagnation flush (off/30 s, every 24 h after last flush/every 24 h)
- Pre-flush (off/1 s)
- Automatic stadium program (off/1 s per user)
- Rap flush (off/on)
- Flush time (1-15 s)
- Flow pressure: 1.0 - 5.0 bar
- Max. Resting pressure: 8 bar
- Flush flow: 0.3 l/s, conform to DIN EN 12541
- Material: Parts in contact with water Brass, conform to German drinking water regulations
- Surface: Chrome
- Connection: DN 15 G 1/2 AG
- Outlet: Internal connector Ø 43 mm (flush pipe Ø 18 mm)
- Certificates: PA-IX 8952/II
- Noise class: II, at 100% flow
- 011130699