Exposed shower tap MODUS MD-T
Mixed water, ThermoProtect thermostat
Manual open/closed actuation. Scope of delivery
- Open/closed exposed shower tap
- Operating button open/close
- ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails
- IsoBody housing
- Open/closed ceramic cartridge
- 2 backflow preventers (EN 1717: EB-type)
- 2 S-connections and rosettes (depth-adjustable)
Technical data
- Max. operating temperature: 65 °C (for thermal disinfection 80 °C max. 10 min./day)
- Max. Outlet temperature: 38 - 43 °C adjustable
- Material: Housing Brass, conform to German drinking water regulations
- Surface: Chrome
- Connection: 2x DN 15 G 1/2 AG
- Outlet: DN 15 G 1/2 AG (bottom)
- Certificates: PA-IX 38399/IS, Belgaqua
- Noise class: I
- Flow class: S
- 021850699