Exposed WC flush valve SCHELLOMAT Basic ND, DN 25
Low-pressure flush valve. All-metal design with brass push button. Conform to DIN EN 12541. Single flush. Scope of delivery
- Exposed WC flush valve
- Self-closing cartridge with automatic nozzle cleaning needle
- Flush pipe connection with pipe interrupter
Technical data
- Flow pressure: 0.4 - 4.0 bar
- Single flush: 8.0 - 14.0 l
- Flush flow: 1.0 - 1.4 l/s
- Material: Housing Brass; Parts in contact with water Brass, conform to German drinking water regulations, Plastic
- Surface: Chrome
- Connection: DN 25 G 1 AG
- Flush pipe connection: Ø 30 mm
- 022520699