Wash basin module MONTUS
Wash basin mounting module, height 124 cm. For stud wall or pre-wall mounting or exposed installation. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Prepared for connection to SCHELL concealed masterboxes (wash basin). Scope of delivery
- Wash basin mounting module
- Cross bar for wash basin attachment 40-375 mm, height-adjustable
- Cross bar with drain elbow and construction plug, height-adjustable
- Cross bar for masterbox, height-adjustable
- Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance
- Fastening material for wash basin installation (fastening bolts M 12 x 110 mm, protection hose, nuts, flat washers, cover caps)
- Fastening material for installation feet
Technical data
- Material: Frame Steel
- Surface: Frame Powder coat finish
- Dimensions: w 50 cm x h 124 cm
- Waste water connection: Ø 50 mm
- Waste water outlet: Ø 50 mm/40 mm (by cutting to length)
- 030880099