??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
A-1 Non-standard Modular Belt - A Series
Bill of material
A-1 Non-standard Modular Belt-1-1-0
PN
Product Name
A-1 Non-standard Modular Belt
APPLICATION
Application
Food conveyors, and conveyor belts for packaging machines.
MATERIAL
Modular belt and pin material
Polypropylene (PP), the use temperature is +1℃~+98℃, and it is also suitable for acid-resistant environment.
MBL
Modular belt load
8800 N/M
MBOR
Modular belt opening rate
23%
MBC
Modular belt color
White or blue
WEIGHT
Modular belt weight
6.89 kg/m^2
N
The multiply of standard modular belt width
T
The multiply of Nonstandard modular belt width
W
152.4 mm
L
The multiply of standard pitch
MBT
Modular belt width
Non-standard modular belt width: W=152.4*N+16.9*T
REMARK
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.