??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
(A-1)+(A-3) Modular belt with sidewall - A Series
Bill of material
(A-1)+(A-3) Modular belt with sidewall-1-32-1-16.5
PN
Product Name
(A-1)+(A-3) Modular belt with sidewall
MBOR
Modular belt opening rate
23%
MBC
Modular belt color
White or blue
N
The multiply of standard modular belt width
H
mm
W
152.4 mm
K
The centre distance between two cleats
M
The distance between belt side and sidewall
MBT
Modular belt width
Standard modular belt width: W=152.4*N