??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
LILAI Chain
Description
A-1-X Modular belt - A Series
Bill of material
A-1-X Modular belt-1-1
PN
Product Name
A-1-X Modular belt
APPLICATION
Application
Food conveyors, and conveyor belts for packaging machines.
MATERIAL
Modular belt and pin material
Polypropylene (PP), the use temperature is +1℃~+98℃, and it is also suitable for acid-resistant environment.
MBL
Modular belt load
8800 N/M
MBC
Modular belt color
White or blue
MBOR
Modular belt opening rate
18%
N
The multiply of standard modular belt width
W
152.4 mm
L
The multiply of standard pitch
MBT
Modular belt width
Standard modular belt width: W=152.4*N