??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
(A-2)+(A-3 Curve Flight) Nonstandard Modular belt - A Series
Bill of material
(A-2)+(A-3 Curve Flight) Nonstandard Modular belt-G-1-0-100-1-30
PN
Product Name
(A-2)+(A-3 Curve Flight) Nonstandard Modular belt
N
The multiply of standard modular belt width
T
The multiply of Nonstandard modular belt width
H
Modular belt flight standard height
100 mm
K
The centre distance between two cleats
W
152.4 mm
M
Belt side to Curve Flight Side distance
MBT
Modular belt width
Non-standard modular belt width: W=152.4*N+16.9*T
REMARK
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.