??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
A-2JA
Bill of material
A-2JA
PN
Part Number
A-2JA
DESC
Description
RF Connector AMMC Straight PCB Jack Surface Mount 50 Ohm
BF
Body Finish
Black
BM
Body Material
LCP
IMPEDANCE
Impedance
50
IM
Insulator Material
LCP
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
6
TMAX
Temp Max
90
TMIN
Temp Min
-40
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
30
TS
Termination Style
PCB - Surface Mount
SC
Size Category
Ultraminiature