??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
(A-3) Curve Flight+(A-1) Nonstandard Modular belt - A Series
Bill of material
(A-3) Curve Flight+(A-1) Nonstandard Modular belt-G-1-0-100-1-30
PN
Product Name
(A-3) Curve Flight+(A-1) Nonstandard Modular belt
APPLICATION
Application
Suitable for various kinds of foods, as well as for elvating conveyor belts for packaging machines.
MATERIAL
Modular belt and pin material
Polypropylene (PP), the use temperature is +1℃~+98℃, and it is also suitable for acid-resistant environment.
MBL
Modular belt load
8800 N/M
MBC
Modular belt color
White
N
The multiply of standard modular belt width
T
The multiply of Nonstandard modular belt width
H
Modular belt flight standard height
100 mm
K
The centre distance between two cleats
W
152.4 mm
M
Belt side to Curve Flight Side distance
MBT
Modular belt width
Non-standard modular belt width: W=152.4*N+16.9*T
REMARK
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.