??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
A-3 Modular belt - A Series
Bill of material
A-3 Modular belt-1-32-1
PN
Product Name
A-3 Modular belt
APPLICATION
Application
Suitable for various kinds of foods, as well as for elvating conveyor belts for packaging machines.
MATERIAL
Modular belt and pin material
Polypropylene (PP), the use temperature is +1℃~+98℃, and it is also suitable for acid-resistant environment.
MBL
Modular belt load
8800 N/M
MBC
Modular belt color
White or blue
N
The multiply of standard modular belt width
H
Modular belt Flight Height
mm
W
152.4 mm
L
The multiply of standard pitch
MBT
Modular belt width
Standard modular belt width: W=152.4*N