??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
LILAI Chain
Description
(A-3) Curve Flight+(A-1) Modular belt - A Series
Bill of material
(A-3) Curve Flight+(A-1) Modular belt-G-1-100-1-30
PN
Product Name
(A-3) Curve Flight+(A-1) Modular belt
APPLICATION
Application
Suitable for various kinds of foods, as well as for elvating conveyor belts for packaging machines.
MATERIAL
Modular belt and pin material
Polypropylene (PP), the use temperature is +1℃~+98℃, and it is also suitable for acid-resistant environment.
MBL
Modular belt load
8800 N/M
MBC
Modular belt color
White
N
The multiply of standard modular belt width
H
Modular belt flight standard height
100 mm
W
152.4 mm
K
The centre distance between two cleats
M
Belt side to Curve Flight Side distance
MBT
Modular belt width
Standard modular belt width: W=152.4*N