??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
LILAI Chain
Description
A-3 Non-standard Modular belt - A Series
Bill of material
A-3 Non-standard Modular belt-1-0-32-1
PN
Product Name
A-3 Non-standard Modular belt
APPLICATION
Application
Suitable for various kinds of foods, as well as for elvating conveyor belts for packaging machines.
MATERIAL
Modular belt and pin material
Polypropylene (PP), the use temperature is +1℃~+98℃, and it is also suitable for acid-resistant environment.
MBL
Modular belt load
8800 N/M
MBC
Modular belt color
White or blue
N
The multiply of standard modular belt width
T
The multiply of Nonstandard modular belt width
H
Modular belt Flight Height
mm
W
152.4 mm
L
The multiply of standard pitch
MBT
Modular belt width
Non-standard modular belt width: W=152.4*N+16.9*T
REMARK
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.