??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
A-4 Non-standard Modular Belt with Rubber Top - A Series
Bill of material
A-4 Non-standard Modular Belt with Rubber Top-1-0-1
PN
Product Name
A-4 Non-standard Modular Belt with Rubber Top
APPLICATION
Application
Various beverages, beer industries, and conveyor belts for packaging machines
MBM
Modular belt material
Polypropylene (PP) + surface rubber, operating temperature -30°C~+80°C; Polypropylene (PP), operating temperature +1°C~+80°C
PM
Pin material
Polypropylene (PP)
MBL
Modular belt load (21°C)
POM is 22000N/M,PP is 8800N/M N/M
MBC
Modular belt color
White
RBR
Reverse bend radius
75 mm
WEIGHT
Modular belt weight
(POM) 12.1kg/m^2,(PP) 7.9kg/m^2
N
The multiply of standard modular belt width
T
The multiply of Nonstandard modular belt width
W
152.4 mm
L
The multiply of standard pitch
MBT
Modular belt width
Non-standard modular belt width: W=152.4*N+16.9*T
REMARK
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.