??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
A-4JA
Bill of material
A-4JA
PN
Part Number
A-4JA
DESC
Description
RF Connector AMC4 Straight PCB Jack Surface Mount 50 Ohm
BF
Body Finish
Gold
BM
Body Material
UL94V-0
IMPEDANCE
Impedance
50
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
6
TMAX
Temp Max
90
TMIN
Temp Min
-40
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
30
TS
Termination Style
PCB - Surface Mount
SC
Size Category
Ultraminiature