??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
A-Line 1-1/4" Series - Economical In Stock Caster
Bill of material
AS30P1TPR
PN
Part Number
AS30P1TPR
SER
Series
A-Line Series
MO
Fastening Type
SIZE
Fastening Size
D
Wheel Diameter
Inch
W
Tread Width
1 1/4 Inch
TT
Wheel Type
CAP
Capacity
210 lbs.
H
Mount Height
4 1/4 Inch
WB
Bearing Type
Precision Ball
BR
Brake Type
R
Swivel Radius
2 15/16 Inch
TG
Thread Guard
Full