您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
IMS 120047100 / KABELBAND 150 X 4,6 MM PA 66 SW FUER GROBGEWINDEBOLZEN
IMS UNIVERSAL Fastening elements
A - Fixing of cables, pipes and hoses
A02 Special cable strip
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ims_verbindungstechnik/a/a02_spezial_kabelband/a02_03_spezial_kabelband_t5_form_1.prj},{NB=IMS 120047100KABELBAND 150 X 4,6 MM PA 66 SW FUER GROBGEWINDEBOLZEN(2.5)},{CNSORDERNO=120047100},{FORM=a02_03_form_1.jpg},{ARTCODE=KABELBAND 150 X 4,6 MM PA 66 SW FUER GROBGEWINDEBOLZEN},{A=150.00},{B=4.60},{D=5.00},{BNDL=2.50},{BNDLX=[2.5:35]},{CNSMASSEXACT=2.46},{CNSMATNO=KUNSTSTOFFE},{CNSMAT=PA 66},{FARBE=S},{VERS=1.000},{L1=5.000},{N1=20.000},{XX=1},{CNSORDERNOOLD=12047100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A02.03 Form 1 - Special cable strip for welding stud coarse threaded T 5
Bill of material
IMS 120047100 / KABELBAND 150 X 4,6 MM PA 66 SW FUER GROBGEWINDEBOLZEN
CNSORDERNO
Art.-Nr.
120047100
120047100
FORM
Form
ARTCODE
Article code
CABLE STRIP 150 X 4,6 MM PA 66 BLACK FOR COARSE THREAD BOLT
CABLE STRIP 150 X 4,6 MM PA 66 BLACK FOR COARSE THREAD BOLT
A
150.00
150.00
mm
B
4.60
4.60
mm
D
ØD
5.00
mm
BNDL
Loom Ø
mm
Enter value for BNDL
Loom Ø
mm
cm
inch
ft
確定
BNDLX
Loom Ø
[2.5:35]
[2.5:35]
mm
CNSMASSEXACT
Net weight
2.46
2.46
g
CNSMATNO
Material code
PLASTICS
CNSMAT
Material
PA 66
FARBE
Color
S