??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A0449H - Corner
Bill of material
A0449HCR
CODE
Code
A0449HCR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm17X17 H7
SDESCR2
Very short description 2
Hotellerie A0449H 17X17 CR
ARTDESC
Article description
INDA ACCESSORIES Hotellerie Basket Cm17X17 H7 CR
INTERCODE
International code
EAN-13:8010359085490
HEIGHT
Height
7 cm
WIDTH
Width
17 cm
DEPTH
Depth
17 cm
WEIGHT
Weight
0.330 kg
SER
Series
Hotellerie
LINE
Basket
MOD
Model
A0449H
INTRACODE
Intrastat code
74182000
CODESCR2
Description Code Level 2
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda