??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
A07.06 Form 4 - Turnable pipe and cable holder
Bill of material
IMS 280065920 / FUSS FUER DREHBARE ROHR- UND KABELHALTER PA 66 SCHWARZ
CNSORDERNO
Art.-Nr.
280065920
FORM
Form
ARTCODE
Artikel code
BOTTOM PART FOR TURNABLE PIPE AND CABLE HOLDER PA 66 BLACK
BL
Hole size
mm
Enter value for BL
Hole size
mm
cm
inch
ft
BLX
Hole size
[6.50:6.70] mm
BD
Thickness
mm
Enter value for BD
Thickness
mm
cm
inch
ft
BDX
Thickness
[0.80:6.00] mm
A
10.30 mm
CNSMASSEXACT
Net weight
0.61 g
CNSMATNO
Material number
Plastic
CNSMAT
Material
PA 66
FARBE
Color
S