??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A18100 - Wall-mounted tumbler holder with satined glass tumbler
Bill of material
A18100CR21
CODE
Code
A18100CR21
MAT
Material
MAT2
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A18100CR21
SDESCR1
Very short description 1
INDA Tumbler holder Cm7X10.9 H10.7
SDESCR2
Very short description 2
LEA 1800 A18100CR21 7X10.9 CR
ARTDESC
Article description
INDA ACCESSORIES LEA 1800 Tumbler holder Cm7X10.9 H10.7 CR
INTERCODE
International code
EAN-13:8033163842219
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
10.7 cm
WIDTH
Width
7 cm
DEPTH
Depth
10.9 cm
WEIGHT
Weight
0.570 kg
SER
Series
LEA 1800
LINE
Tumbler holder
MOD
Model
A18100CR21
INTRACODE
Intrastat code
79070000
FINSTRUT
Finishing structure
Nickel Brushed
GROUPROD
Pool products
A18100
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda