??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1811Z - Wall-mounted soap holder with satined glass dish
Bill of material
A1811ZCR21
CODE
Code
A1811ZCR21
MAT
Material
MAT2
Material
SDESCR1
Very short description 1
INDA Soap holder Cm12X12 H4
SDESCR2
Very short description 2
LEA 1800 A1811Z 12X12 CR
ARTDESC
Article description
INDA ACCESSORIES LEA 1800 Soap holder Cm12X12 H4 CR
INTERCODE
International code
EAN-13:8033163397016
HEIGHT
Height
4 cm
WIDTH
Width
12 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
0.440 kg
SER
Series
LEA 1800
LINE
Soap holder
MOD
Model
A1811Z
INTRACODE
Intrastat code
79070000
FIN
Panel finishes
Satined glass
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda