??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A2012B - Wall-mounted soap dispenser with satined glass containerand in finish brass pump
Bill of material
A2012BCR21
CODE
Code
A2012BCR21
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
MAT2
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
A2012BCR21
SDESCR1
Very Short Description 1
INDA Soap spreader A2012B
SDESCR2
Very Short Description 2
MITO 2000 L8xH15.1xP11.5 Chromo RS
ARTDESC
Article Description
Brand: INDA Serie: MITO 2000 Spandisapone Prod. No.: A2012B L8xH15.1xP11.5 Chromo Satin Glass
INTERCODE
International Codes
EAN-13:8021586774095
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
15.1 cm
WIDTH
Width
8 cm
DEPTH
Depth
11.5 cm
WEIGHT
Weight
0.5490 kg
SER
Series
MITO 2000
LINE
Line
Soap dispenser
MOD
Model
A2012B
INTRACOD
Intrastat Code
70139900
FINSTRUT
Finishing structure
Chromo
GROUP
Pool products
A2012B
PANELS
Panel Finishes
Satin Glass