??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A30160 - Ring towel holder
Bill of material
A30160CR
CODE
Code
A30160CR
MAT
Material
SDESCR1
Very short description 1
INDA Towel holder Cm17.6X6.2 H19.4
SDESCR2
Very short description 2
FORUM QUADRA 3000 A30160CR 17.6X6.2 CR
ARTDESC
Article description
INDA ACCESSORIES FORUM QUADRA 3000 Towel holder Cm17.6X6.2 H19.4 CR
INTERCODE
International code
EAN-13:8033163346274
HEIGHT
Height
19.4 cm
WIDTH
Width
17.6 cm
DEPTH
Depth
6.2 cm
WEIGHT
Weight
0.210 kg
SER
Series
FORUM QUADRA 3000
LINE
Towel holder
MOD
Model
A30160CR
INTRACODE
Intrastat code
83025000
URL
URL link web site of the article
https://www.inda.net/