??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
A302345
Bill of material
A302345-1613
CODE
Code
A302345-1613
F
Thread
G 1/4 A
A
39 mm
B
12 mm
CH
Hexagonal key
19 mm
PN
Nominal pressure
630 Bar bar