??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A32500 - Basket
Bill of material
A32500CR
CODE
Code
A32500CR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm27X14 H6
SDESCR2
Very short description 2
Raffaella 3200 A32500 27X14 CR
ARTDESC
Article description
INDA ACCESSORIES Raffaella 3200 Basket Cm27X14 H6 CR
INTERCODE
International code
EAN-13:8010359011734
HEIGHT
Height
6 cm
WIDTH
Width
27 cm
DEPTH
Depth
14 cm
WEIGHT
Weight
0.930 kg
SER
Series
Raffaella 3200
LINE
Basket
MOD
Model
A32500
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda