??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
INDA
Description
A33850 - Stand with 2 towel holders
Bill of material
A33850CR
CODE
Code
A33850CR
MAT
Material
SDESCR1
Very short description 1
INDA STANDS Cm24X40 H88
SDESCR2
Very short description 2
PIANTANE A33850CR 24X40 CR
ARTDESC
Article description
INDA ACCESSORIES PIANTANE STANDS Cm24X40 H88 CR
INTERCODE
International code
EAN-13:8010359003685
HEIGHT
Height
88 cm
WIDTH
Width
24 cm
DEPTH
Depth
40 cm
WEIGHT
Weight
5.850 kg
SER
Series
PIANTANE
LINE
STANDS
MOD
Model
A33850CR
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda