??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
a41_43_10l - Signal Transformer
Bill of material
A41-43-10L
PN
Part Number
A41-43-10L
DESC
Description
International All-4-One Transformer with Lead Wires, Chassis Mount, 43VA Power
POWERVA
Power
43 VA
OS
Output Series
10VCT
OP
Output Parallel
5V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.6 lbs (0.73 kg)
LENGTH
Length
3.12 in. (79.2 mm)
WIDTH
Width
2.14 in. (54.4 mm)
HEIGHT
Height
2.68 in. (68.1 mm)