??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A46510 - Basket
Bill of material
A46510CR
CODE
Code
A46510CR
MAT
Material
SDESCR1
Very short description 1
INDA Basket Cm35X13 H5
SDESCR2
Very short description 2
Touch 4600 A46510 35X13 CR
ARTDESC
Article description
INDA ACCESSORIES Touch 4600 Basket Cm35X13 H5 CR
INTERCODE
International code
EAN-13:8010359126230
HEIGHT
Height
5 cm
WIDTH
Width
35 cm
DEPTH
Depth
13 cm
WEIGHT
Weight
0.513 kg
SER
Series
Touch 4600
LINE
Basket
MOD
Model
A46510
INTRACODE
Intrastat code
74182000
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Altakuota