??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
INDA
Description
A7110F - Wall-mounted tumbler holder with two tumblers
Bill of material
A7110FCR04 architecture 350
CODE
Code
A7110FCR04
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAT
Material
MAT2
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
A7110FCR04
SDESCR1
Very Short Description 1
INDA Cup holder A7110F
SDESCR2
Very Short Description 2
CLAIRE L19xH10.4xP11.1 Chromo Smoked glass
ARTDESC
Article Description
Brand: INDA Serie: CLAIRE Portabicchiere Prod. No.: A7110F L19xH10.4xP11.1 Chromo Smoked glass
INTERCODE
International Codes
EAN-13:8021586822987
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
10.4 cm
WIDTH
Width
19 cm
DEPTH
Depth
11.1 cm
WEIGHT
Weight
11.350 kg
SER
Series
CLAIRE
LINE
Line
Tumbler holder
MOD
Model
A7110F
INTRACOD
Intrastat Code
70133799
FINSTRUT
Finishing structure
Chromo
PANELS
Panel Finishes
Smoked glass