??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
INDA
Description
A80100 - Built-in niche for shower area. Quick installation. Wall depht >135mm. Stainless steel AISI 304
Bill of material
A80100AQ
CODE
Code
A80100AQ
MAT
Material
BRANDDESC
Brand description
INDA
ARTNUM
Article number
A80100AQ
SDESCR1
Very short description 1
Inda Nicchia A80100
SDESCR2
Very Short Description 2
MY SECRET L30,5xH30,5xP12 Acquamarina
ARTDESC
Article description
NICCHIA DOCCIA 305X305-Acquamarina
INTERCODE
International Codes
EAN-13:8050166129710
ARTTYPE
Article type
Standard article
VAR
Variant Characteristics
0
STAT
State
Current
HEIGHT
Height
30.5 cm
WIDTH
Width
30.5 cm
DEPTH
Depth
12 cm
SER
Series
MY SECRET
MOD
Model
A80100AQ
INTRACODE
Intrastat Code
94032080
GROUPROD
Raggruppamento prodotto
A80100
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda