??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A80200 - Built-in niche for shower area. Quick installation. Reversible. Wall depth >135mm. Stainless steel AISI 304
Bill of material
A80200AQ
CODE
Code
A80200AQ
MAT
Material
BRANDDESC
Brand description
INDA
ARTNUM
Article number
A80200AQ
SDESCR1
Very short description 1
Inda Nicchia A80100
SDESCR2
Very Short Description 2
MY SECRET L30,5xH61xP12 Acquamarina
ARTDESC
Article description
NICCHIA DOCCIA 305X305-Acquamarina
INTERCODE
International Codes
EAN-13:8050166129918
ARTTYPE
Article type
Standard article
VAR
Variant Characteristics
0
STAT
State
Current
HEIGHT
Height
61.0 cm
WIDTH
Width
30.5 cm
DEPTH
Depth
12 cm
WEIGHT
Weight
3.820 Kg
SER
Series
MY SECRET
MOD
Model
A80200AQ
FINSTRUT
Finishing structure
-
INTRACODE
Intrastat Code
94032080
GROUPROD
Raggruppamento prodotto
A80200
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda